Catalog navigation
Seleção de modelos em CAD
Available products: 6
HELP_VARIABLE
Company
Misumi
Description
SL-NOOSF, SH-NOOSF,SHD-NOOSF,SL-NKOSF, SH-NKOSF,SHD-NKOSF - Precision Cleaning Knurled Knobs L Dimension Specified Type
Bill of material
SL-NOOSF5-10
PN
Part No.
CO
Cleaning Options
TS
Type Selection
M
M (Coarse)
LTS
L Dimension Type Selection
F
LS
L Selection (1mm Increment for Specified)
mm
Enter value for LS
L Selection (1mm Increment for Specified)
mm
cm
inch
ft
D
mm
DD
d
0 mm
A
mm
T
0 mm
MMINV
mm
MMINM
mm
H
0.0 mm
S
0.0 mm
LL
l
mm
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Baixar modelos em CAD