Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
SL-SCLDM,SH-SCLDM,SL-SCLDF,SH-SCLDF - (Precision Cleaning) Lever Handle - Stainless
Bill of material
SL-SCLDM4-12
PN
Part No.
TYPE
Type
SL-SCLDM
TS
Type Selection
MATL
Material of Lever
CF-8 Casting Steel
STL
Surface Treatment of Lever
Buffing
MATT
Material of Thread
303 Stainless Steel
MATS
Material of Spring
303 Stainless Steel-WPB
CM
Cleaning Method
M
L
L Selection
mm
R
45 mm
H
35 mm
H1
38.5 mm
HH
(h)
25.8 mm
S
4 mm
D
13 mm
DD
d
10 mm
NT
No. of Teeth
16
B
3 mm
MLF
Max. Load Fmax.
N
MTF
Max. Tightening Force Pmax.
kN
MR
Reference Mass
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models