Catalog navigation
Wybór modelu CAD
Dostępne producty: 8
HELP_VARIABLE
Company
Misumi
Description
APTFW_P5M100, APTFW_P5M150, APTFW_P8M150, APTFW_P8M250, KPTFW_P5M100, KPTFW_P5M150, KPTFW_P8M150, KPTFW_P8M250, BPTFW_P5M100, BPTFW_P5M150, BPTFW_P8M150, BPTFW_P8M250, NPTFW_P5M100, NPTFW_P5M150, NPTFW_P8M150, NPTFW_P8M250, MPTFW_P5M100, MPTFW_P5M150, MPTFW_P8M150, MPTFW_P8M250, SPTFW_P5M100, SPTFW_P5M150, SPTFW_P8M150, SPTFW_P8M250 - Flanged Idlers with Teeth - Both Sides Bearing Type - P Type
Bill of material
APTFW26-P5M100-10
PN
Part Number
MATMB
Material of Main Body
MATF
Material of Flanged
Aluminum Alloy
MATB
Material of Bearing No.
Steel
ST
Surface Treatment
HARD
Hardness
-
NT
No. of Teeth
AB
Applicable belt
DD
Shaft Diameter d
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
mm
W
mm
DHH
Dh
mm
NO
No. Bearing Dimension
D
D Bearing Dimension
mm
B
B Bearing Dimension
mm
ALT1
Flange not Attached
ALT2
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange Attached on One Side Only
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Pobierz modele CAD