Catalog navigation
Selección de modelo CAD
Productos disponibles: 7
HELP_VARIABLE
Company
Misumi
Description
AATF__L050, AATF__L075, AATF__L100, AATF__L150, AKTF__L050, AKTF__L075, AKTF__L100, AKTF__L150, ANTF__L050, ANTF__L075, ANTF__L100, ANTF__L150, BATF__L050, BATF__L075, BATF__L100, BATF__L150, MATF__L050, MATF__L075, MATF__L100, MATF__L150, SATF__L050, SATF__L075, SATF__L100, SATF__L150 - Timing Idlers, Flanged - L (Center Bearing)
Bill of material
AATF18L050-10
PN
Part Number
MATMB
Material of Main Body
ST
Surface Treatment
NT
No. of Teeth
AB
Applicable belt
DD
Shaft Dia. d
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
14 mm
W
19 mm
S
mm
NO
No. Bearing Dimension
D
D Bearing Dimension
mm
B
B Bearing Dimension
mm
ALT1
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT2
Flange not Attached
ALT3
Flange Attached on One Side Only
Additional Information
Recomendaciones
Similar parts
Accesorios recomendados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensión
2D
Descarga de modelos CAD