Catalog navigation
CAD model selection
Selectable products: 48
HELP_VARIABLE
Company
Misumi
Description
SL-HTPS__S5M100, SL-HTPS__S5M150, SH-HTPS__S5M100, SH-HTPS__S5M150, SL-HTPA__S5M100, SL-HTPA__S5M150, SL-HTPA__S5M200, SL-HTPA__S5M250, SH-HTPA__S5M100, SH-HTPA__S5M150, SH-HTPA__S5M200, SH-HTPA__S5M250, SL-HTPB__S5M100, SL-HTPB__S5M150, SL-HTPB__S5M200, SL-HTPB__S5M250, SH-HTPB__S5M100, SH-HTPB__S5M150, SH-HTPB__S5M200, SH-HTPB__S5M250, SL-HTPK__S5M100, SL-HTPK__S5M150, SL-HTPK__S5M200, SL-HTPK__S5M250, SH-HTPK__S5M100, SH-HTPK__S5M150, SH-HTPK__S5M200, SH-HTPK__S5M250, SL-HTPN__S5M100, SL-HTPN__S5M150, SL-HTPN__S5M200, SL-HTPN__S5M250, SH-HTPN__S5M100, SH-HTPN__S5M150, SH-HTPN__S5M200, SH-HTPN__S5M250 - Precision Cleaning High Torque Timing Pulleys S5M Type
Bill of material
SL-HTPS37S5M100-A-H10
PN
Part Number
MATP
Material of Pulley
ST
Surface Treatment
CM
Cleaning Method
NT
No. of Teeth
TNW
Type Nominal Width
BW
Belt Width
10 mm
PS
Pulley Shape
SBS
Shaft Bore Specification
DD
d 1mm Increment
mm
Z
Z 1mm Increment
mm
J
J 0.1mm Increment
mm
Q
Q 1mm Increment
mm
R
R 1mm Increment
mm
S
S 0.1mm Increment
mm
T
T 0.1mm Increment
mm
A
11 mm
W
16 mm
L
0 mm
PD
P.D.
mm
OD
O.D.
mm
D
0 mm
F
mm
E
mm
TT
t
1.6 mm
ALT1
Set Screw Angle
ALT2
Side Tapped Hole
M
M Selection
QSC
QSC 0.5mm Increment
mm
QFC
QFC 0.5mm Increment
mm
QTC
QTC 0.5mm Increment
mm
ALT3
Side Through Hole
K
K 0.5mm Increment
mm
KSC
KSC 0.5mm Increment
mm
KFC
KFC 0.5mm Increment
mm
KTC
KTC 0.5mm Increment
mm
ALT4
Side Counterbored
ZM
ZM Selection
ZMDD1
d1 ZM
0.0 mm
ZMDD2
d2 ZM
0.0 mm
ZMHH
h
0.0 mm
ZSC
ZSC 0.5mm Increment
mm
ZFC
ZFC 0.5mm Increment
mm
ZTC
ZTC 0.5mm Increment
mm
ALT5
Flange not Swaged
ALT6
Flange Swaged on One Side
ALT7
Flange Cut
FC
FC 0.5mm Increment
mm
ALT8
Retaining Ring Groove
SRG
SRG 0.5mm Increment
mm
DD2
d2
0.0 mm
MM
m
0.00 mm
NN
n
0.00 mm
ALT9
Taper for Bearing Holder
BTC
mm
TL
TL 0.5mm Increment
mm
BTCL
L BTC
0 mm
BTCD
D BTC
0 mm
ALT10
Tapped Hole Dimension
TPC
TPC Selection
ALT11
Boss Cut
BC
BC 0.5mm Increment
mm
ALT12
Set Screw Length
SLH
mm
AC
Accessory Set Screw
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models