Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Misumi
Description
MRCUA,MRCWA,MRCDA - Roller for Round Belts ( Symmetrical Groove Position) - Set Screw Type -
Bill of material
MRCWA20-6-50-P10-N2-A2
PN
Part Number
TYPE
Type
D
mm
DD
dH9
mm
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
P
P Groove Pitch 1mm Increment
mm
Enter value for P
P Groove Pitch 1mm Increment
mm
cm
inch
ft
N
N Groove No.
A
A Belt Diameter
mm
L1
10 mm
F
20.0 mm
DD1
d1
mm
D1
15 mm
M
M4
PPATH
mrcua/mrcua_asmtpl.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
Download CAD models