Catalog navigation
Селекция на CAD модел
Налични продукти: 5
HELP_VARIABLE
Company
Nason
Description
SC Series - 20mm to 50mm Bore, Pneumatic, Stopper
Bill of material
SC-25x10MF
PN
Part No.
BORE
Bore
STROKE
Stroke
mm
RS
Rod Style
MOUNTING
Mounting
MAGNETIC
Magnetic
EM
Threads (Mountings and Ports)
HS
Seals
UR
Urethane Shock Pad Rear
MEDIA
Media
Pneumatic
PR
Pressure Rating
17 BAR (250 PSI)
TR
Temperature Rating
-18 °C to 95 °C (0 F to 200 F)
NOTE
Note
See catalog for available temperature and pressure rating combinations
A
INCH (mm)
B
C
CD
INCH (mm)
D
INCH (mm)
E
INCH (mm)
F
INCH (mm)
G
INCH (mm)
H
INCH (mm)
I
INCH (mm)
J
INCH (mm)
K
INCH (mm)
L
INCH (mm)
M
INCH (mm)
N
INCH (mm)
RD
Rod Diameter
INCH (mm)
CD1
- INCH (mm)
O
- INCH (mm)
P
- INCH (mm)
Q
- INCH (mm)
R
- INCH (mm)
DT
- INCH (mm)
CB
- INCH (mm)
DP
- INCH (mm)
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    Nason
    LC Series - 12mm to 63mm Bore, Pneumatic, Load-Carrying
    Nason
    NAC Series - 1.50” to 12” Bore, Pneumatic, Aluminum, NFPA
    Nason
    L20 Series - 25mm to 101mm Bore, 2,000 psi Hydraulic, Compact
    Special Collection
    Multifunctional workout station
    Nason
    L30 Series - 25mm to 76mm Bore, 3,000 psi Hydraulic, Compact
    Nason
    WDN Series - Repairable, Stainless Steel
    Nason
    SNC Series - 1.50” to 6” Bore, Pneumatic, Sleeve Nut Construction, Aluminum, NFPA
    Nason
    SNC Series MF2 Mounting Kit
    Special Collection
    Reset button
    Special Collection
    Steam iron
    Special Collection
    Button 8
    Special Collection
    Puzzle Cookie/Bread Cutter
    Special Collection
    Wine opener
    Special Collection
    Door hinge
Previews
3D
Размер
2D
Сваляне на CAD модели