Catalog navigation
Selezione modello CAD
Prodotti disponibili: 1
HELP_VARIABLE
Company
Nason
Description
SQ - Field Adjustable Low-Pressure Switch - 250 psi Max Operating Pressure
Bill of material
SQ-1
PN
Part No.
SQ-1
TYPE
Type
SQ
MCM
Media Connection Modifier
Standard (Brass)
MC
Media Connection
1/8 - 27 NPT Male
CF
Circuit Form
SPDT
FSP
Set Point Range
EC
Electrical Connection
1/4'' Spades
DIA
Diaphragms
Buna N
CON
Contacts
AT (10 A @ 125/250 VAC / 5 A @ 30 VDC)
DESC
Description
Field Adjustable Low-Pressure Switch - 250 psi Max Operating Pressure
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Loading ...
Anteprime
3D
Dimensione
2D
Download modelli CAD