Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nason
Description
VM - Fixed Setpoint Vacuum Switch - Setpoint 4” – 29” Hg
Bill of material
VM-1A-4R
PN
Part No.
VM-1A-4R
TYPE
Type
VM
MCM
Media Connection Modifier
MC
Media Connection
CF
Circuit Form
FSP
Fixed Set Point
INCH (Hg)
SPD
Set Point Direction
EC
Electrical Connection
WL
Wire Lengths Settings
DIA
Diaphragms
CON
Contacts
O
Other Options
NOTE
Note
-
DESC
Description
Fixed Setpoint Vacuum Switch
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nason
    SQ - Field Adjustable Low-Pressure Switch - 250 psi Max Operating Pressure
    Nason
    Clevis Bracket
    Special Collection
    Tumbler Tags - Tumbler Tags
    Nason
    Eye Bracket
    Special Collection
    Champagne flute 2
    Special Collection
    Button 10
    Special Collection
    Desk hook
    Special Collection
    Tetris
    Special Collection
    Fork
    Special Collection
    Opener
    Special Collection
    Bone - Cookie Cutter
    Special Collection
    Hourglass
    Nason
    Stainless Steel Clevis Bracket
    Nason
    SNC Series MS1 Mounting Kit
Previews
3D
Dimension
2D
Download CAD models