카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
L250 - Linear Shaft Motor
Bill of material
L250D-0100st
PN
Part Number
L250D-0100st
D
Shaft Size D
250
FS
Forcer Size A
OP2
Options
A
Forcer Length A
120 mm
PO
Parallel Option
S
Usable Stroke S
mm
값 입력 S
Usable Stroke S
mm
cm
inch
ft
OPWR
Water Resistant Option
OPHE
Digital Hall Effect Option
OPCE
CE Motor Option
NF
Number of Forcers
CF
Continuous Force
0.34 N
CC
Continuous Current
1.3 Arms
AF
Acceleration Force
138.0 N
AC
Acceleration Current
5.2 Arms
RV
Rated Voltage (AC)
240 V
MPT
Max Phase Temperature
135 deg Celsius
W
Forcer Width
50 mm
P
Forcer Screw Pitch (P)
105.0 mm
WGHT
Forcer Weight
0.770 kg
G
Air Gap
2.00 mm
L
Shaft Length L
320 mm
L1
Movable Length
220 mm
SM
Shaft Mass
0.90 kg
SD
Shaft Diameter
25 mm
L2
Shaft Support Length
50 mm
BEN
Max Bending
0.0 mm
LWT
Lead Wire Type
UL 2464FA
LW
Lead Wire AWG
20
LWU
Lead Wire U Phase
Red
LWV
Lead Wire V Phase
White
LWW
Lead Wire W Phase
Black
RH
Receptacle Housing
HLR-03V
PH
Plug Housing
HLP-03V
RET
Retainer
HLS-03V
PC
Pin Contact
SSM-21T-P1.4
SCO
Socket Contact
SSF-21T-P1.4
FSD
Forcer Spacing Distance
15 mm
PD
Pole (N/S) Distance
45 mm
FF
Flip Forcers
YES
NOTES
Notes
Specs
추가 정보
권장 사항
비슷한 제품
관련장비
추가 자료
카탈로그 공급 업체 위치
로딩중 ...
미리보기
3D
치수도
2D
CAD모델 다운로드