Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Nippon Pulse Motor (JP)
Description
SLP15 - SLP Linear Stage - Acculine Stage
Bill of material
SLP15-100-S
PN
Part Number
SLP15-100-S
TYPE
Stage Size
SLP15 mm
SL
Number of Slide
S
Stroke
mm
Enter value for S
Stroke
mm
cm
inch
ft
MC
Motor Cable
ENC
Encoder Cable
CA
Cable Carrier
JP
Jig Plate
EXT
Extreme Stroke Position
ER
Encoder Resolution (microns)
1 (Heidenhain Lida279)
CF
Continuous Force
17 N
AF
Acceleration Force
90 N
CC
Continuous Current
0.51 A
AC
Acceleration Current
2.7 A
MA
Maximum Acceleration
3.5 G
MV
Maximum Velocity
3 m/s
BDR
Bi-Directional Repeatability
+/-0.0005 mm
ML
Max Load - Horizontal
5 kg
LC
Load Capacity
3 kg
OT
Operating Temperature
0 ~ +40 deg celsius
OM
Operating Humidity (percentage)
20 ~ 80 (no condensation)
ST
Storage Temperature
-20 ~ +60 deg celsius
MM
Moving Mass
0.5 kg
L
270 mm
N
Sets of Holes on Stages
3
WGHT
Weight
1.8 kg
NOTE
Cable Length/Cable Routing Location
Cable routing location and Cable length are for reference only and may vary from actual model
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Nippon Pulse Motor (JP)
    SLP25 - SLP Linear Stage - Acculine Stage
    Nippon Pulse Motor (JP)
    SLP35 - SLP Linear Stage - Acculine Stage
    CKD
    GFM-T - High float rail
    IKO (NIPPON THOMPSON CO.,LTD)
    LT150CE
    AKD
    KDH14 - Universal linear motor
    NSK Rolling Bearing
    Double slider specification
    Nippon Pulse Motor (JP)
    S160 - Linear Shaft Motor
    Nippon Pulse Motor (JP)
    S080 - Linear Shaft Motor
    TOYO
    LNF2-30 - Linear Motor Robot Series With Airtight Iron Core
    AKD
    KDH17 - Universal linear motor
    WMBerg
    MDLDSM - Motor Driven SSX Slides
    SToxxparts
    07000110000 - Aluminum adjustment slide with rotary knob
    Nippon Pulse Motor (JP)
    S200 - Linear Shaft Motor
    JIE
    JRTR, JRTF, JRTK, JRTS - JRT Gear Units & Gearmotors
Previews
3D
Dimension
2D
Download CAD models