Catalog navigation
Селекция на CAD модел
Налични продукти: 24
HELP_VARIABLE
Company
Nitrogen Springs
Description
KF 15 - Minimum height, maximum force, hose cylinders with G1/8 charging port
Bill of material
KF15-125.4
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
3 mm
D
Diameter
63 mm
RD
Rod Diameter
36 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
FIS
Fixing
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm3
S
Surface
10.18 cm2
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
Kg
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Препоръки
Similar parts
Взаимно свързана екипировка
Additional Data
Catalog Vendor Locations
Потребителите, които са гледали това, също се интересуват
    ACE Shock Absorbers
    MC 33 to 64 - Magnum Models
Previews
3D
Размер
2D
Сваляне на CAD модели