Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
NITTO KOHKI
Description
MC-03 type - 3 branch ports
Bill of material
MC-03 BRASS NBR
CNSORDERNO
Order number
MC-03 BRASS NBR
ASSYNO
Assy No.
CA81583
MODEL
Model
MC-03
MT
Material
BRASS
M
Mass
65 g
L
78 mm
L1
31 mm
L2
16 mm
A
(28.8) mm
B
23 mm
C
16 mm
E
15 mm
F
48 mm
T
2xRc 1/8 mm
H
H (WAF)
Box 16
SM
Seal material
NBR
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    MACHINE ENGINEERING CORPORATION
    POS13030 - Without Motor
    SANKI KOGYO
    SZB
    NITTO KOHKI
    200L Type - For five outlets,in line type
    NITTO KOHKI
    200T Type - For two outlets
    NITTO KOHKI
    MC-10 type - 10 branch ports
    NITTO KOHKI
    MC-05 type - 5 branch ports
    NITTO KOHKI
    MS-05 Type - 5 branch ports
    NITTO KOHKI
    MC-PC Type - Plug
    NITTO KOHKI
    MC-PCL Type - Plug
Previews
3D
Dimension
2D
Download CAD models