Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Parker
Description
HPBA O-Lok - Bleed adaptor
Bill of material
O-Lok Bleed adaptor 1/4HPBAS
ERMETO
Order code
1/4HPBAS
INFO
Add. Info
PDF Link
PT
Thread NPTF
1/4-18
H
Width across flats
18.000 mm
L
Overall length
56.000 mm
LL
Distance
47.000 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models