Catalog navigation
CAD model selection
Selectable products: 9
HELP_VARIABLE
Company
Parker
Description
TTP4MX Triple-Lok - Test point connection
Bill of material
Triple-Lok Test point connection 8TTP4MXS
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel
AD
Tube O.D.
mm
OD
Tube O.D.
Zoll
GEW
Thread BSPP
1/4-19
NDM
13.157 mm
KDM
11.445 mm
GEWT
Thread UN/UNF-2B T
NDMT
mm
KDMT
mm
FORM
Version
L
Lenght
mm
L1
Lenght
mm
C
Lenght
mm
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    F6MX Triple-Lok - Swivel male stud
    Parker
    F63MX Triple-Lok - Swivel male stud
    Parker
    PPCF EO - Cetop square flange plug
    Parker
    F642EDMX Triple-Lok - Swivel male stud
    Parker
    AS EO - SAE Straight flange adapter
    Parker
    XEMQ EO - SAE 90° Elbow flange adapter
    Parker
    EMA3 - Test Point with threaded connection M 16x2
    Parker
    PNMTX Triple-Lok - Plug
    Parker
    XHQ EO - SAE Straight flange adapter
    Parker
    AS EO - Weld connector
    Parker
    VKA3 - Test Point with threaded connection M16x2 for cones
    Parker
    EMA1 - Test Point fitting with pin-lock
    Parker
    C8OMX Triple-Lok - Male stud elbow
    Parker
    MAVMD-MA3 - Test Point with threaded connection M 16x2
Previews
3D
Dimension
2D
Download CAD models