Catalog navigation
CAD model selection
Selectable products: 84
HELP_VARIABLE
Company
Parker
Description
GFS EO - SAE Straight flange adapter
Bill of material
EO SAE Straight flange adapter GFS66/38S71
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
PSI
Nom. Flange size
BRSAE
Nom. flange size SAE
Zoll
BRISO
Nom. flange size ISO (DN)
mm
D1
Tube O.D.
mm
BAUREIHE
Series
D3
Bore
mm
D4
Collar diameter
mm
L1
Tube seat distance
mm
L2
Overall length w/o nut
mm
L3
Length
mm
L4
Overall length with nuts
mm
S1
HEX Body
mm
S2
HEX Nut
mm
SCHRAUBMETR
Screws (metr.)
SCHRAUBUNC
Screws (unc.)
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    WFS EO - SAE 90° elbow flange adapter
    Parker
    GFS-G EO - SAE Straight flange adapter
    Parker
    FHS EO - SAE Split flange halves
    Parker
    KH-A-S EO - Ball valve with SAE Flange adapter connection
    Parker
    FHSF EO - SAE Flange halves flat
    Parker
    AS EO - SAE Straight flange adapter
    Parker
    GE-R-ED EO - Male Stud connector
    Parker
    M EO - Nut EO 24° Cone end
    Parker
    EGE-R-ED EO - Swivel connector
    Parker
    PPCF EO - Cetop square flange plug
    Parker
    XEMQ EO - SAE 90° Elbow flange adapter
    Parker
    FUS EO - SAE Flange clamps
    VOSS
    Elbow floange studs, standard series (3000 psi) single parts - With cutting ring connection
    Parker
    GFS-N EO - SAE Straight flange adapter
Previews
3D
Dimension
2D
Download CAD models