Catalog navigation
CAD model selection
Selectable products: 84
HELP_VARIABLE
Company
Parker
Description
WFS EO - SAE 90° elbow flange adapter
Bill of material
EO SAE 90° elbow flange adapter WFS66/38S71X
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
PSI
Nom. Flange size
BRSAE
Nom. flange size SAE
Zoll
BRISO
Nom. flange size ISO (DN)
mm
D1
Tube O.D.
mm
BAUREIHE
Size
D3
Bore
mm
D4
Collar diameter
mm
L1
Overall length w/o nut
mm
L2
Tube seat distance
mm
L3
Length
mm
L4
Overall length with nuts
mm
L5
Stud length with nut
mm
S1
HEX Body
mm
S2
HEX Nut
mm
SCHRAUBMETR
Screws (metr.)
mm
SCHRAUBUNC
Screws (unc.)
Zoll
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    GFS-G EO - SAE Straight flange adapter
    Parker
    ASR EO - SAE Straight flange adapter
    Parker
    FHS EO - SAE Split flange halves
    Parker
    WFS-G EO - SAE 90° Elbow flange adapter
    Parker
    FHSF EO - SAE Flange halves flat
    Parker
    GFS EO - SAE Straight flange adapter
    Parker
    FUS EO - SAE Flange clamps
    Parker
    PFF_..S/L EO - SAE Straight 4 bolt flange with EO 24° cone end
    Parker
    HMK4 Adapter - Union
    Parker
    FUSF EO - SAE Flange clamps flat
    Parker
    PAFG-90M EO - SAE 90° 4 bolt flange with EO 24° cone end
    Parker
    PFF-G EO - SAE Straight 4 bolt flange with BSPP thread
    Parker
    XEMQ EO - SAE 90° Elbow flange adapter
    VOSS
    Elbow flange studs, high pressure (6000 psi), single parts - With cutting ring connection
Previews
3D
Dimension
2D
Download CAD models