Catalog navigation
Choix du modèle CAO
Produit(s) sélectionnable(s): 42
HELP_VARIABLE
Company
Parker
Description
GMA1 - Straight Test Point fitting with pin-lock
Bill of material
EO Straight Test Point fitting with pin-lock GMA1/22LOMDCF
ERMETO
Order code
INFO
Add. Info
PDF Link
EO2STAHL
EO-2 Steel
EOSTAHL
EO Steel
EOSTAHLXOMD
EO Steel X/OMD
BAUREIHE
Series
D1
Tube O.D.
mm
T1
Thread
D3
Bore
mm
L1
Overall length w/o nut
mm
L2
Tube seat distance
mm
L3
Port length
mm
L4
Overall length with nuts
mm
L5
Distance to center
mm
S1
HEX Body
mm
S2
HEX Nut
mm
WEIGHT
Weight
kg
Informations supplémentaires
Recommandations
Pièces similaires
Accessoires recommandés
Données supplémentaires
Filiales du fabricant
Les utilisateurs qui ont vu cela, ont également été intéressés par
    Parker
    VKA1 - Test Point fitting with pin lock for cones 24°
    Parker
    SMA1 - Test Point high pressure hose with pin-lock
    Parker
    EMA4 - Test Point with threaded connection M 16x1,5
    Parker
    MAV-MA1 - Test Point pressure gauge connector with pin-lock
    Parker
    GMA3 - Straight Test Point with threaded connection M 16x2
    ABB Installation Products
    G-1038-E
    Parker
    ET EO-3 - Adjustable swivel branch tee
    Parker
    TTP4ML O-Lok - Test point connection
    ABB Installation Products
    G-950 Fixture Hanging Channel
    ABB Installation Products
    G-1038-B
    ABB Installation Products
    G-1038-CA
    Parker
    VSTI M/R-ED EO - Blanking plug for ports
    Parker
    S5OMLO O-Lok - Male stud branch tee
    Parker
    C4OMLO O-Lok - Male stud elbow
Aperçus 3D
3D
Infos techniques
2D
Modèles CAO générés