Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Parker
Description
MAV-MA1 - Test Point pressure gauge connector with pin-lock
Bill of material
EO Test Point pressure gauge connector with pin-lock MAV1/4MA1CF
ERMETO
Order code
INFO
Add. Info
PDF Link
WERKSTOFF
Material selection
Steel
T1
Female thread
L1
Overall length
mm
L2MAX
Bulkhead width
12.000 mm
S1
HEX Body
mm
S2
HEX locknut
19.000 mm
L2
Bulkhead width
12.000 mm
WEIGHT
Weight
kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Parker
    VKA1 - Test Point fitting with pin lock for cones 24°
    Parker
    SMA1 - Test Point high pressure hose with pin-lock
    Parker
    EMA3 - Test Point with threaded connection M 16x2
    Parker
    EMA4 - Test Point with threaded connection M 16x1,5
    Parker
    MAV-MA3 - Test Point pressure gauge connector with threaded connection M 16x2
    Parker
    MAV EO - Pressure gauge connector
    Parker
    M EO-3 - Nut
    Parker
    R6P4MLO O-Lok - Test point connection
    Parker
    R5OMLO O-Lok - Male stud run tee
    Parker
    TL metr. O-Lok - Braze sleeve metric tubing
    ABB Installation Products
    D-990
    ABB Installation Products
    G-2001
    ABB Installation Products
    G-962 and G-962-D Channel Hangers
    ABB Installation Products
    G-974 Fastener
Previews
3D
Dimension
2D
Download CAD models