Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
PERI
Description
108540 - UDI 25X250
Bill of material
108540
ARTICLENUMBER
Art.-Nr.
108540
SHORTNAME
UDI 25X250
ARTIKLENAME
Article Name
INDUSTRIAL DECK UDI 25X250
ARTICLEDESC
Article Description
ARTICLEGROUP
PERI UP FLEX MODULAR SCAFFOLD
LODLEVEL
LOD Level
LENGHT
250 mm
WIDTH
2500 mm
HEIGHT
0 mm
AREA
0 mm^2
WEIGHT
15.50 kg
ARTICLESTATUS
1 - Standard Article
RENTABLE
UNIT
PC
PRODUCTINFO
Product Information
https://www.peri.com/en/products/scaffolding.html
PROCURUMENTLOC
Procurument Locations
https://www.peri.com/en/company/locations.html#view=list
DOCUMENTS
https://www.peri.de/produkte/geruestsysteme/arbeitsgerueste-und-geruest-plattformen/peri-up-flex-bewehrungsgeruest.html
DOCUMENTSADD
Documents Additional
https://www.peri.com/en/products/software-and-apps.html
Additional Information
Recomendações
Similar parts
Equipamentos relacionados
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimensão
2D
Baixar modelos em CAD