Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
PHD
Description
PB_M - PB Metric Clamps
Bill of material
PBL3R-5
IDNR
Ident number
PB
STKLENGTH
Stroke Length
SIZE
Unit Size
SIZEL
Size-Stroke Length
ARMROTATION
Arm Rotation Direction
DN
Design Number
5
ARMOPT
Arm Options
SPINDLEOPT
Spindle Options
MISCOPT
Miscellaneous Options
PORTFITTING
Port Fittings
BACKLASHOPT
Anti-Backlash Options
WELDCOVEROPT
Weld Cover Options
MTGOPT
Mounting Options
POSITION
Position
MT2
26.1 mm
B1
mm
B2
mm
B3
mm
B4
mm
B5MAX
B5 MAX
mm
B5MIN
B5 MIN
mm
B6
mm
M1
mm
M2
mm
M3
mm
M4
mm
P1
mm
P2
mm
P3
R1
mm
R2MAX
R2 MAX
mm
R2MIN
R2 MIN
mm
R3
mm
R4
mm
R5
mm
R6
R7
mm
S1MIN
S1 MIN
mm
S2
mm
S3
mm
A1
mm
A2
mm
A3
mm
A4B
A4 (BEGIN.)
mm
A4E
A4 (END)
mm
A5
mm
A6
mm
A7
mm
A8
mm
A9
mm
A10
mm
A11
mm
A12
A13
mm
A14
mm
A15
mm
A16
mm
A17
AS1
mm
AS2
mm
AS3
mm
AS4
mm
AS5
mm
AS6
mm
AS7
mm
AS8
mm
AS9
mm
AS10
mm
AS11
mm
AS12
mm
AS13
mm
AS14
mm
AS15
AS16
11 mm
AS17
AS18
mm
AB1
mm
AB2
mm
AB4
mm
AB5
mm
AB6
mm
AB7
mm
AB8
mm
AB9
mm
AB10
mm
AB11
mm
AB12
mm
AB13
mm
AB14
mm
AB15
AB16
11 mm
AB18
mm
TA1
TA2
mm
TA3
mm
TA4
mm
TA5
mm
TA6
mm
PF1MIN
PF1 (MIN)
mm
PF2
mm
PF3
mm
PF4
mm
W1
mm
W2
mm
W3
mm
W4B
W4 (BEGIN.)
mm
W4E
W4 (END)
mm
W5
mm
W6
mm
W7
mm
W8
W9
mm
W10
mm
W11
mm
CW
Clamp Weight
g
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    PA_M - PHD
    PHD
    PA - PHD
    PHD
    PB - PB Clamps
    PHD
    PEC Metric - Series PEC Clamp Metric
    Parker
    MAVE EO - Pressure gauge swivel connector
    Parker
    RHZ82EDMLOS EO - Non return valve
    Parker
    KH BSPP (71) EO - 2-way BSPP ball valve stainless steel
    Parker
    EVW EO - Standpipe elbow
    Parker
    RHV50MLOS EO - Non return valve
    Parker
    EL-M-ED EO - Assembled adjustable swivel run tee
    Parker
    WE-R EO - Male stud elbow
    Parker
    EV-M-ED EO - Assembled adjustable swivel 45° elbow
    Parker
    TE-M(KEG) EO - EO Male stud run tee
    Parker
    KH 3/2 EO - 3-way compact ball valve steel
Previews
3D
Dimension
2D
Download CAD models