Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PHD
Description
PFC - PFC Clamps
Bill of material
PFC4TL-1-16-16
IDNR
Ident number
PFC
SIZE
Unit Size
4
MOUNTING
Mounting
JAWSTYLEOPT
Jaw Style Option
DN
Design No.
1
JAWAOPENING
Jaw Opening - Jaw A
JAWBOPENING
Jaw Opening - Jaw B
PORTFITTING
Port Fittings
HOUSINGOPT
Housing Option
SWHSGPOSITION
Switch Housing Position
SWITCHOPT
Switch Option
CONNECTORPOS
Connector Position
WELDCOVEROPT
Weld Cover Option
BSHGBLOCKOPT
Bushing Block Option
POSITION
Position
B1
6 Inch
B2
11.811 Inch
B3
7.12 Inch
B4C
B4 (CLOSED)
15.396 Inch
B4O
B4 (OPEN)
15.463 Inch
B5
9.058 Inch
J1
0.315 Inch
J2
0.472 Inch
J3
M10x1.5
J4
0.787 Inch
J5
2.165 Inch
J6
1.181 Inch
J7
0.591 Inch
J8
1.181 Inch
J9
6.338 Inch
J10
0.75 Inch
J11
9.212 Inch
J12C
J12 (CLOSED)
6.732 Inch
J12O
J12 (OPEN)
10.736 Inch
J13C
J13 (CLOSED)
11.652 Inch
J13O
J13 (OPEN)
15.465 Inch
J14
0.920 Inch
J15
2.000 Inch
J16
0.787 Inch
J17
2.047 Inch
J18
0.787 Inch
J19
1.28 Inch
J20
1.378 Inch
J21
M10x1.5
J22
0.984 Inch
P1
4.835 Inch
P2
3.813 Inch
P3
1/4 NPT
MP1
8.268 Inch
MP2
4 Inch
MP3
7.087 Inch
MP4
2.756 Inch
MP5
1.378 Inch
MP6
0.315 Inch
MP7
0.472 Inch
MP8
7/16 Inch
MP9
0.315 Inch
MP10
0.75 Inch
MT1
3.15 Inch
MT2
4.567 Inch
MT3
0.315 Inch
MT4
0.472 Inch
MT5
3.543 Inch
MT6
0.591 Inch
MT7
1.181 Inch
MT8
1.181 Inch
MT9
M10x1.5
MT10
0.669 Inch
MT11
M8x1.25
MT12
0.669 Inch
PF1MIN
PF1 (MIN)
0.767 Inch
PF2
1.102 Inch
PF3
0.551 Inch
PF4
3/8 Inch
SW1
2.892 Inch
SW2
1.955 Inch
SW3
3.2 Inch
SW4
4.798 Inch
SW5
0.397 Inch
SW6
0.236 Inch
SW7
3.48 Inch
SW8
2.028 Inch
W1
12.346 Inch
W2
0.768 Inch
W3
7.978 Inch
W4MAX
W4 MAX
0.906 Inch
W5
5.12 Inch
UW
Unit Weight
74.6 lb
WEIGHT
Weight
74.6 lb
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    PLC_M - PLC - Metric
    PHD
    PLC - PLC Clamp
    Parker
    EL-R-ED EO - Assembled adjustable swivel run tee
    Parker
    DKI EO - Sealing ring for pressure gauge connectors
    PHD
    PNC Clamp - PNC Clamp
    PMI
    KM46 - Mono stage
    Parker
    RHDI EO - Non return valve
    Parker
    RHZ42EDMLOS EO - Non return valve
    Parker
    KH BSPP (S) EO - KH 2-way BSPP ball valve steel
    Parker
    LE-M(KEG) EO - Male stud run tee
    Parker
    EW EO - Swivel nut elbow
    Parker
    TH-R EO - High pressure banjo tee
    Parker
    EV EO - Swivel nut 45° elbow
    Parker
    TH-M EO - High pressure banjo tee
Previews
3D
Dimension
2D
Download CAD models