Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
PHD
Description
GRH Gripper - GRH Gripper
Bill of material
GRH02-5-12x75_Closed-Retract
IDNR
Ident number
GRH
SYNCHRONIZATION
Synchronization
JAW
Jaw Style
2
DN
Design No.
5
BORE
Bore
mm
TRVL
Min Total Jaw Travel
mm
MANIFOLDOPT
Manifold Option
PORTOPT
Port Option
MAGNETS
Magnets
LUBRICATION
Lubrication
POSITION
Position
SWITCHES
Switches
A
mm
A1OPEN
mm
A1CLOSED
mm
B1
mm
B2
mm
B3
mm
B4
mm
B5
mm
J1
Jaw Mounting Threads
J1DIA
mm
J1PITCH
mm
J1DP
mm
J2
Jaw Dowel Holes
J2PINSIZE
J2 Pin Size
J2DIA
mm
J2DP
mm
J3
mm
J4
mm
J5
mm
J6
mm
J7
mm
J8
mm
K1
Bottom Mounting Threads
K1DIA
mm
K1PITCH
mm
K1DP
mm
K2
Bottom Mounting Dowel Holes
K2PINSIZE
K2 Pin Size
K2DIA
mm
K2DP
mm
K2PILOTDP
mm
K3
mm
K4
mm
K5
Side Mounting Dowel Holes
K5PINSIZE
K5 Pin Size
K5DIA
mm
K5DP
mm
K5PILOTDIA
mm
K5PILOTDP
mm
K6
Side Mounting Threads
K6DIA
mm
K6PITCH
mm
K6DP
mm
K7
mm
K8
mm
K9
mm
K10
K10DIA
mm
K11
mm
K12
mm
K13
K13DIA
mm
K14
mm
P1
P1 Port
P2
mm
P3
mm
P4
mm
P5
mm
P6
mm
P7
P7 o-ring
P8
mm
P9
mm
P10
mm
P11
mm
P12
mm
P12PITCH
mm
P12DP
mm
P12PILOTDP
mm
SZ
JAWSLOT1
mm
JAWSLOT2
mm
JAWSLOT3
mm
JAWSLOT4
mm
JAWSLOT5
mm
JAWSLOT6
mm
JAWSLOT7
0.127 mm
JAWSLOT8
mm
JAWSLOT9
0.178 mm
JAWSLOT10
mm
JAWSLOT11
mm
JAWSLOT12
mm
SYNCHPIN1
mm
SYNCHPIN2
mm
SYNCHPIN3
mm
K1CBDIA
mm
K1CBDP
mm
SYNCH1
mm
SYNCH2
mm
SYNCH3
mm
COVER1
mm
COVER2
mm
COVER3
mm
COVER4
mm
COVER5
mm
COVER6
mm
COVER7
mm
COVER8
mm
CAP1
mm
CAP2
mm
CAP3
mm
CAP4
mm
CAP5
mm
BD1
mm
BD2
mm
BD3
mm
BD4
mm
BD5
mm
BD6
mm
BD7
mm
BD8
mm
BD9
mm
BD10
mm
BD11
mm
BD12
mm
BD13
mm
BD14
mm
BD15
mm
BD16
mm
BD17
mm
BD18
mm
BD18DP
mm
BD18PILOTDP
mm
TSLOT1
mm
TSLOT2
mm
TSLOT3
mm
TSLOT4
mm
TSLOT5
mm
TSLOT6
mm
TSLOT7
0.635 mm
TSLOT8
deg
TSLOT9
mm
TSLOT10
mm
SWSLOT1
mm
SWSLOT2
mm
SWSLOT3
3.073 mm
SWSLOT4
4.267 mm
SWSLOT5
mm
SWSLOT6
mm
LBL1
mm
LBL2
mm
LBL3
mm
LBL4
0.508 mm
SYMB1
mm
SYMB2
mm
SYMB3
mm
SYMB4
3.175 mm
SYMB5
2.286 mm
SYMB6
4.343 mm
SYMB7
2.286 mm
SYMB8
0.254 mm
SYMB9
0.051 mm
PPATH
grh_templ.prj
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    PHD
    GRT_M - GRT Parallel 3 Jaw Metric Gripper
    PHD
    GRL - Series GRL Parallel Pneumatic Gripper
    PHD
    GRW - GRW Gripper
    PHD
    5300 ang grp - 5300 Angular Gripper
    PHD
    GRW_M - GRW Gripper_m
    PHD
    GRR_M - Series GRR Grippers - Metric
    PHD
    GRA - GRA Gripper
    PHD
    ORQ Rotary Actuator - ORQ Optimax Rotary Actuator
    PHD
    RA_M - RA Metric Rotary Actuators
    PHD
    PA_M - PHD
    PHD
    PB_M - PB Metric Clamps
    PHD
    OSW Slide - OSW Slide
    PHD
    OCQ Cylinder - OCQ Cylinder
    PHD
    GRV - GRV Gripper
Previews
3D
Dimension
2D
Download CAD models