Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
PHD
Description
SFM_Design5_Met - SFM Design 5 Metric Slides
Bill of material
SFM527x50-NN11-NM22-NT00
IDNR
Ident number
SFM
DN
Design No.
5
SIZE
Package Size
TRAVEL
Travel
MIDSTOPPORT
Adjustable Mid Position Stop w/ Port
MIDSTOPVALVE
Adjustable Mid Position Stop w/ Valve
ENDSTOP
Adjustable End Stop
SADDLESHK
Shock Absorbers in Saddle
CAPSHK
Shock Absorbers in Caps
FLOWCONTROL
External Flow Control
PORTS
NPT Ports
MAGNET
Magnets
SWITCH
Miniature Switch Accessory
PROX
Proximity Switch Accessory
CORROSIONREST
Corrosion Resistant
POSITION
Position
BW
Base Weight
kg
A
mm
B
mm
C
4.000 mm
D
mm
E
mm
F
mm
G
H
J
mm
K
mm
L
mm
M
N
mm
P
R
mm
S
mm
T
U
mm
V
W
mm
Y
mm
Z
mm
AA
mm
BB
mm
CC
DD
mm
EE
mm
FF
mm
GG
HH
mm
JJ
mm
KK
mm
LL
mm
MM
mm
NN
mm
PP
mm
RR
mm
SS
mm
TT
mm
UU
mm
VV
mm
WW
YY
mm
ZZ
mm
AAA
mm
BBB
mm
CCC
mm
DDD
mm
EEE
mm
FFF
mm
GGG
HHH
AFC
A Flow Controls
mm
BFC
B Flow Controls
mm
CFC
C Flow Controls
mm
DFC
D Flow Controls Hex
mm
EFC
E Flow Controls
mm
FFC
F Flow Controls
mm
GFC
G Flow Controls Tube
mm
AACT
A Actuator
mm
BACT
B Actuator
mm
CACT
C Actuator
mm
DACT
D Actuator
43.900 mm
AAES
A Adjustable End Stop
mm
BAES
B Adjustable End Stop (Range)
mm
CAES
C Adjustable End Stop
mm
DAES
D Adjustable End Stop
mm
ACMS
A Cap Mounted Shock
mm
BCMS
B Cap Mounted Shock
mm
CCMS
C Cap Mounted Shock
mm
DCMS
D Cap Mounted Shock
42.200 mm
AEPS
A External Proximity Switch
mm
BEPS
B External Proximity Switch
mm
CEPS
C External Proximity Switch
mm
DEPS
D External Proximity Switch
mm
EEPS
E External Proximity Switch
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models