Catalog navigation
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Pinet
Description
7214241 - Heavy duty aluminium profile hinges
Bill of material
72-1-4241
PREVIEW
REF
Reference
72-1-4241
MATERIAL
Material
6082 T5 alu
FINISH
Finish
clear anodised
A
100 mm
B
82.5 mm
C
5.5 mm
D
24 mm
WEIGHT
weight
148 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30167-heavy-duty-aluminium-profile-hinges.html
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型