Catalog navigation
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Pinet
Description
6213710 - Hinge with or without friction in stainless steel - 3 N.m friction torque
Bill of material
62-1-3710
PREVIEW
REF
Reference
62-1-3710
MATERIAL
Material
301 stainless steel
FINISH
Finish
raw
A
85 mm
B
55 mm
C
2 mm
D
8 mm
TORQUE
Torque
3 N.m N.m
NOTE
Note
with torque
WEIGHT
weight
120 g
WEB
Link to PINET website
https://webstore.pinet-industrie.com/en/products/30356-friction-hinge-in-stainless-steel-friction-torque-3-n-m.html
Additional Information
Zalecenia
Similar parts
Powiązane wyposażenie
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Wymiar
2D
Pobierz modele CAD