Catalog navigation
CAD-Modellauswahl
Auswählbare Produkte: 1
HELP_VARIABLE
Firma
POWER JACKS
Beschreibung
AC Induction Motor - Foot Mount - Electric Motors
Stückliste
MEA20018-063A-3A400F0-0000-000
PCODE
Order code
MEA20018-063A-3A400F0-0000-000
EM
Electric Motor
Electric Motor
MT
Motor Type
AC Induction Motor
NOP
Number of Poles / Nominal Speed
PR
Power Rating
kW
MFS
Motor Frame Size
063
MM
Motor Mounting
B3 Foot Mount
PIF
Phase & Frequency
Hz
DR
Duty Rating
S1 Duty (Standard)
NV
Nominal Voltage
V
IC
Insulation Class
E1
Enclosure
BT
Brake Type
No brake fitted
BMC
Brake Motor Control
No brake fitted
BE
Brake Enclosure
No brake fitted
BHR
Brake Hand Release
No brake fitted
OF
Other Features
PLS
Paint, Lubricant, Seals
PCD
Dimension
0.0 mm
L
Dimension
0.0 mm
TBW
Dimension
0.0 mm
EDI
Dimension
0.0 mm
ED
Dimension
0.0 mm
EB
Dimension
0.0 mm
E
Dimension
0.0 mm
C
Dimension
0.0 mm
BCRS
Dimension
0.0 mm
BB
Dimension
0.0 mm
BC
Dimension
0.0 mm
AC
Dimension
0.0 mm
TBH
Dimension
0.0 mm
HD
Dimension
0.0 mm
AA
Dimension
0.0 mm
ACRS
Dimension
0.0 mm
AB
Dimension
0.0 mm
HA
Dimension
0.0 mm
H
Dimension
0.0 mm
Zusätzliche Informationen
Empfehlungen
Ähnliche Teile
Zubehör Empfehlungen
Zusätzliche Daten
Standorte des Katalogherstellers
Daten werden geladen ...
Voransichten
3D
Bemaßung
2D
CAD-Modelle herunterladen