Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
PQ Plus
Description
MMB 700 - Modular measurement technology for the DIN rail
Bill of material
MMB 700 11.48.2110
ARTNR
Article No.
11.48.2110
TYP
Type
MMB 700
VS
Supply voltage
24 V DC
MS
Measuring voltage
5 - 1470 V LL
MG
Measurement inputs
3U, 15I
SG
Memory
512 MB
K
Communication
Local Bus / RS485 / Ethernet / Gateway Modbus-Master / USB
G
Weight
0.35 kg
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models