您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
Guide pillar with collar tolerance h3 DIN 9825/ISO 91825-5 32X280 h3
RCM
GUIDE ELEMENTS - SLIDING ELEMENTS
GUIDE PILLARS ISO
Powered by
CAD模型選擇
{rcm/guide_scorrimenti/colonne_iso/cti_iso_9182_5_h3.prj},{NB=CTI91825.32X280h3},{CODE=CTI91825.32X280},{D1=32},{D2=32},{D3=40},{D6=51},{D7=63.7},{A=20.4},{A1=29.5},{N=3},{L2=37},{L1=280},{M=8},{MK=6.8},{TOL=h3}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 131
HELP_VARIABLE
Company
RCM
Description
CTI91825 - Guide pillar with collar tolerance h3 DIN 9825/ISO 91825-5
Bill of material
Guide pillar with collar tolerance h3 DIN 9825/ISO 91825-5 32X280 h3
CODE
Code
CTI91825.32X280
CTI91825.32X280
DESCRIPTION
Description
Guide pillar with collar tolerance h3 DIN 9825/ISO 91825-5 32X280 h3
Guide pillar with collar tolerance h3 DIN 9825/ISO 91825-5 32X280 h3
D1
Guide diameter
32
32
mm
D2
32
32
mm
D3
40
40
mm
D6
51
51
mm
D7
63.7
63.7
mm
A
20.4
20.4
mm
A1
29.5
29.5
mm
N
3
3
mm
MN
M8
M8
mm
L2
37
37
mm
L1
Length
280
280
mm
MK
6.8
6.8
mm
GEW
Weight
2.022
2.022
kg
TOL
h3
h4
h3
h4
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求