Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
RCM
Description
Nitro Strip - ISO 8020 / Ball-lock
Bill of material
Ball-lock,3L B04A-Green(290)-Light Duty-type S-42S07 - Short head
PUNCHTYPE
-
CODE
-
D
-
mm
A
-
mm
C
-
mm
F
-
mm
OD
-
mm
M
-
mm
L1
-
≥ 19 mm
V0
Initial gas volume
cm^3
S
Piston seal area
mm
F0
Initial force
daN
COLOR
Id colored ring
Green -
W
-
kg
RETAINERTYPE
-
HEADTYPE
-
L
Lenght of punch
100 mm
H
-
65.5 mm
H1
-
75.5 mm
P
-
1.2 mm
PUNCH
-
mm
STRIPPERHEAD
-
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
Dimension
2D
Download CAD models