您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
italiano
English
QA認證資訊
目錄: RCM
Created: 27.11.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
RCM
B02.44.50
RCM
LIFTING ELEMENTS - CLAMPING ELEMENTS
DIE LIFTING BOLT
Powered by
CAD模型選擇
{rcm/sollevamento_staffaggio/perni_di_sollevamento/b02_44.prj},{NB=B02.44.50},{CA=-},{DES=PERNO RICAMBIO STAFFA VW/AUDI KG.8000 - Ø50X221},{ML=8000},{MDW=16000},{D1=50},{D2=60},{L=221},{L1=182},{L2=11},{LX1=0.500},{LX2=5.000},{LX3=13.000},{LX4=10.392},{LX5=14.000},{DX1=24.000},{DX2=6.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 2
HELP_VARIABLE
Company
RCM
Description
B02.44 - Replacement lifting pin for lifting bracket VW/AUDI
Bill of material
B02.44.50
CA
Automotiv Code
-
DES
Description
REPLACEMENT LIFTING PIN VW/AUDI KG.8000 - Ø50X221
REPLACEMENT LIFTING PIN VW/AUDI KG.8000 - Ø50X221
ML
Max Load
8000
8000
kg
MDW
Max Die Weight
16000
16000
kg
D1
50
50
mm
D2
60
60
mm
L
221
221
mm
L1
182
182
mm
L2
11
11
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
2130.13. - Lifter stud with cable securing device
FIBRO
21.07.2023
SN1844-HSS - Cutting punch with 30° head
STRACK
13.10.2022
R0102 - Nitrided oxidation coated ejector pin cylindrical head DIN1530/ISO6...
PlaSteel
17.06.2021
SN1592 - Lifting lug with "rope stop" safety device (~VDI 3366)
STRACK
14.03.2023
B01.11 - Lifting bracket with rope safety stop
RCM
27.11.2019
R0210 - Inclined pin with collar, tight fit
PlaSteel
17.06.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求