Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Rittal
Description
CMC III mounting unit - for the cabinet frame
Bill of material
7030.071
BEST
Model No.
7030.071
BEZ1
Designation 1
CMC III mounting unit
BEZ2
Designation 2
for the cabinet frame
BEZ3
Designation 3
for up to 1 unit
INFO
PDF Catalog
PDF Catalog
B
Width
170 mm
H
Height
50 mm
T
Depth
160 mm
VE
Packs of
1 pc(s).
GEW
Weight
0.450 kg
CNSECLASS51
27-18-92-53
CNSECLASS70
27-18-92-53
CNSECLASS80
27-18-92-53
CNSETIM40
EC002627
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models