Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Rittal
Description
PDU overvoltage protection modules - Type 3
Bill of material
7979.722(2)
BEST
Model No.
DETAIL
BEZ1
Designation 1
PDU OVP Type 3
BEZ2
Designation 2
BEZ3
Designation 3
B
Width
44 mm
T
Depth
44.5 mm
L
Length
275 mm
GEW
Weight
kg
CNSECLASS51
27-14-34-01
CNSECLASS70
27-14-26-04
CNSECLASS80
27-14-26-04
CNSETIM40
EC000330
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models