Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Rittal
Description
Micro Data Center - Level A
Bill of material
7999.999 (2)
BEST
Model No.
DETAIL
INFO
PDF Catalog
PDF Catalog
BEZ
Short name
Micro Data Center
HE
Height units
15 mm
W
Cooling capacity
2400 mm
B1
Width
806 mm
H1
Height
1699 mm
T1
Depth
1270 mm
GEW
Weight excluding internal fittings
kg
CNSECLASS51
27-18-02-06
CNSECLASS70
27-18-02-07
CNSECLASS80
27-18-02-07
CNSETIM40
EC002499
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models