Catalog navigation
CAD Model seçimi
Uygun ürünler: 20
HELP_VARIABLE
Company
Schiedel
Description
Pipe 250mm - ICS 50
Bill of material
Pipe 500/250/0,6/316/BA/ICS50
MAT
Material
EAN
EAN/UPC-Code
SYS
System
ICS50
SAP
SAP Shorttext
LODDEST
LOD Destination
LODLEVEL
LOD Level
INT
int Ø
mm
EXT
ext Ø
mm
A
205 mm
NL
Nominal lenght
250 mm
ML
Material / Liner
316
SL
Surface Liner
BA
WG
Weight
kg
Additional Information
öneriler
Similar parts
İlgili ekipmanlar
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Boyut
2D
CAD modeli indir