Catalog navigation
CAD model selection
Selectable products: 5
HELP_VARIABLE
Company
Schiedel
Description
RONDO PLUS-TL
Bill of material
50-18-800
AM
Fireplace outside measure
INT
int Ø
cm
MS
Blockstone
H
Height
cm
Enter value for H
Height
mm
cm
inch
ft
AF
AIR-flu connection
Ja
AFHOEHE
Height of smoke pipe connection
cm
Enter value for AFHOEHE
Height of smoke pipe connection
mm
cm
inch
ft
AFPOS
Location smoke pipe connection
P
Putztuer oben
PHOEHE
Einbauhoehe Putztuer oben
PPOS
Lage Putztuer oben
AP
Abdeckplatte
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Schiedel
    RONDO PLUS-EZ
    Schiedel
    RONDO PLUS-ZZ
    Schiedel
    RONDO PLUS ZZ-TL
    Schiedel
    QUADRO PRO
    Schiedel
    ABSOLUT EZ-TL
    Schiedel
    ABSOLUT EZ
    Schiedel
    QUADRO PRO-W
    Schiedel
    Inner Liners/Pipe 250mm - PMS 25
    Schiedel
    Inner Liners/Pipe 1000mm - PMS 25
    Schiedel
    ABSOLUT ZZ-TL
    HELIA
    247 - Cavity wall, one-gang junction box
    Alpha Deuren
    Sectional door Panorama - Sectional door Panorama
    Schiedel
    ABSOLUT ZZ
    Schiedel
    Roof Plate vent. 0° - 30° - Accessories
Previews
3D
Dimension
2D
Download CAD models