Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SERTO
Description
SO 20041 OR - Male adaptor G-G with O-ring FKM
Bill of material
SO 20041-1/2-3/8 OR 128.0471.001
TYPE
Type
SO 20041-1/2-3/8 OR
MATNR
Mat.-Nr.
128.0471.001
G
Thread G
1/2 mm
G2
Thread G
3/8 mm
BAR
Working pressure (PN)
10 bar
SW
27 mm
L
33.0 mm
IK1
i1
15.0 mm
IK2
i2
10.0 mm
ORING
O-Ring
14.0x1.78
EK
e
10.0 mm
KG
Weight kg/100
1.830 kg
WERKSTOFF
Material
PVDF
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    SERTO
    SO 21121 - Male adaptor union
    SERTO
    SO 21221 - Female adaptor union
    SERTO
    SO 21121 NPT - Male adaptor union NPT
    SERTO
    SO NV 22A00 - Regulating valve with female thread
    SERTO
    SO 20031 - Female adaptor G
Previews
3D
Dimension
2D
Download CAD models