Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1767 - SST PI-Stützenfuss Typ I Stahl feuerverzinkt R110
Bill of material
462996
ARTNR
Artikelnummer
462996
FN
1767
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
PIG
MKT
Materialkurztext
SST PIG StüFu Ty I St fzn,R110,10
LTEXT1
Langtext 1
SST Stützenfuss Typ I
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
Rohrhöhe 110 (PIG)
A
Länge
90 mm
B
Länge
60 mm
C
Höhe
110 mm
F
Höhe
250 mm
G
Durchmesser
20 mm
H
Breite
70 mm
T1
Dicke
8 mm
T2
Dicke
10 mm
D1
Durchmesser
8.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
Previews
3D
Dimension
2D
Download CAD models