Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
1715 - SST U-Scheiben für Winkelverbinder AH Stahl feuerverzinkt 40x40x10
Bill of material
462631
ARTNR
Artikelnummer
462631
FN
1715
TYP
Typ
F4
MARKE
Marke
SIMPSONSTRONGTIE
LM
Lief.Mat
US40/40/10G-B
MKT
Materialkurztext
SST US40/40/10G-B USche fzn,40x40x10,50
LTEXT1
Langtext 1
SST U-Scheiben für Winkelverbinder AH
LTEXT2
Langtext 2
Stahl feuerverzinkt
LTEXT4
Langtext 4
40x40x10 (US40/40/10G-B)
A
Length
40 mm
B
Width
40 mm
T
Stärke
10 mm
D
Hole diameter
13.5 mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models