Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
8872 - HBS Flachstecker Stahl 4.8 verkupfert 6,3
Bill of material
SFS 626280
ARTNR
Artikelnummer
626280
FN
FN8872
TYP
KatTyp
F4
MARKE
Marke
HBS
LM
Lief.Mat
3010063
MTK
Materialkurztext
HBS FlStec 4.8 vcu,6,3,250
LTEXT1
Langtext 1
HBS Flachstecker
LTEXT2
Langtext 2
Stahl 4.8 verkupfert
LTEXT4
Langtext 4
6.3
A
6.3 mm
B
8 mm
C
12 mm
D
9.8 mm
PV
Produktverfügbarkeit
B
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models