Catalog navigation
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
SFS Group Schweiz AG
Description
DIN 6918 - FN 1988 - feuerverzinkt - Square taper washers for U-sections for high-tensile structural bolting
Bill of material
SFS FN 1988 345574 U-Scheibe DIN 6918 Stahl 10 feuerverzinkt 21
ARTNR
Order number
WERKSTOFF
Material
Stahl
GUETE
Quality
10
OBERFLAECHE
Surface
feuerverzinkt
VERPACKUNG
Packaging
1
SFSNR
SFS - Nr.
1988
NENN
Identification
D
Nominal diameter
DA
Inner diameter
mm
A
Length
mm
B
Width
mm
C
Depht of chamfer at hole
mm
E
Distance
mm
H
Height
mm
NG
Declination
8.000 %
R
Radius
mm
T
Groove depth
mm
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models