您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
MBP-6100
Sheffer
Accessories
Powered by
CAD模型選擇
{sheffer/accessories/steel_mounting_brackets.prj},{NB=MBP-6100},{PN=MBP-610},{CB=1.25000000},{CD=0.75000000},{CL=2.50000000},{CW=0.62500000},{DD=0.50000000},{E=3.50000000},{F=0.62500000},{FL=1.87500000},{LR=0.93750000},{MR=0.75000000},{R=2.55000000},{WT=3/8 LBS.},{THREAD=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 17
HELP_VARIABLE
Company
Sheffer
Description
Steel Pivot Mtg. Bracket - A, HH and MH Series
Bill of material
MBP-6100
PN
Part No.
MBP-610
MBP-610
CB
1 1/4
1 1/4
Inch
CD
3/4
3/4
Inch
CL
2 1/2
2 1/2
Inch
CW
5/8
5/8
Inch
DD
1/2
1/2
Inch
E
3 1/2
3 1/2
Inch
F
5/8
5/8
Inch
FL
1 7/8
1 7/8
Inch
LR
15/16
15/16
Inch
MR
3/4
3/4
Inch
R
2.55
2.55
Inch
WT
3/8 LBS.
3/8 LBS.
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
JAM Nuts - A, AA, C20, CLA, MA, CLH, HH and MH Series
Sheffer
03.08.2023
Steel Rod Clevis - A, C20, MA, HH and MH Series
Sheffer
03.08.2023
Female Rod Eye - A, AA, C20, CLA, MA, CLH, HH and MH Series
Sheffer
03.08.2023
Male Rod Eye - A, C20, MA and HH Series
Sheffer
03.08.2023
A Series - Heavy-Duty Pneumatic Cylinders
Sheffer
09.01.2024
SAFE Coupling - All Series
Sheffer
03.08.2023
S-8Y-CR
FREEBEAR corporation
18.08.2023
J-5H-CR
FREEBEAR corporation
18.08.2023
7616 - Micro Dosing Unit
Buerkert
08.12.2023
SJ-5H-CR
FREEBEAR corporation
18.08.2023
AFU-5050W Series
FREEBEAR corporation
03.10.2023
C20 Series - Heavy-Duty Cast Iron Pneumatic Cylinders
Sheffer
09.01.2024
SJ-3H-CR
FREEBEAR corporation
18.08.2023
ARU Series
FREEBEAR corporation
03.10.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求