您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
52-SY5120-L3-01
SMC
bp1_solenoid_valve
4+5 port solenoid valve
Series SY
Powered by
CAD模型選擇
{smc/bp1_solenoid_valve/4-5_port/sy/52-sy_20.prj},{NB=52-SY5120-L3-01},{IDNR=},{MODEL=52-SY5},{PILOT=() Internal pilot},{TYPE=1},{BARRIER=},{ENTRY=L},{LEAD=3},{MANUAL=},{PORT=01},{THREAD=},{BRACKET=}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
52-SY_20 - 5 Port Solenoid Valve ATEX type/Body Ported
Bill of material
52-SY5120-L3-01
PILOT
Pilot
() Internal pilot
TYPE
Type of actuation
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position exhaust centre
(5) 3 position pressure centre
(1) 2 position single
(2) 2 position double
(3) 3 position closed centre
(4) 3 position exhaust centre
(5) 3 position pressure centre
BARRIER
Barrier
() Without barrier
(A) Z728.H
(B) MTL728P+
(F) KFD0-SD2-Ex1.1065
() Without barrier
(A) Z728.H
(B) MTL728P+
(F) KFD0-SD2-Ex1.1065
ENTRY
Electrical entry
(L) Plug connector type
(LL) Plug connector with cover type
(TT) Terminal type
(L) Plug connector type
(LL) Plug connector with cover type
(TT) Terminal type
LEAD
Lead wire length
(3) 300 mm
(6) 600 mm
(10) 1000 mm
(15) 1500 mm
(20) 2000 mm
(30) 3000 mm
(100) 10000 mm (semi-standard)
(3) 300 mm
(6) 600 mm
(10) 1000 mm
(15) 1500 mm
(20) 2000 mm
(30) 3000 mm
(100) 10000 mm (semi-standard)
mm
MANUAL
Manual override
() Non locking push style
(D) Push-turn locking slotted type
(E) Push-turn locking lever style
() Non locking push style
(D) Push-turn locking slotted type
(E) Push-turn locking lever style
PORT
A B port size
(01) 1/8
(C4) dia.4 One-touch fitting
(C6) dia.6 One-touch fitting
(C8) dia.8 One-touch fitting
(N3) dia.5/32 One-touch fitting
(N7) dia.1/4 One-touch fitting
(N9) dia.5/16 One-touch fitting
(01) 1/8
(C4) dia.4 One-touch fitting
(C6) dia.6 One-touch fitting
(C8) dia.8 One-touch fitting
(N3) dia.5/32 One-touch fitting
(N7) dia.1/4 One-touch fitting
(N9) dia.5/16 One-touch fitting
THREAD
Thread style
() Rc
(F) G
(N) NPT
(T) NPTF
() Rc
(F) G
(N) NPT
(T) NPTF
BRACKET
Bracket
() No bracket
(F1) With foot bracket
(F2) With side bracket
() No bracket
(F1) With foot bracket
(F2) With side bracket
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求