10-CJ2F10-15
SMC
bp2_standard_air_cylinder
CJ2 Air cylinder
Powered by
CAD模型選擇
Discontinued product
Product discontinued since 2013年9月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
10/11-CJ2-Z/10/11-CDJ2-Z - Air Cylinder/Standard: Double Acting Single Rod/...
SMC
23.03.2022
{smc/bp2_standard_air_cylinder/cj2/10_cj2_asmtab.prj},{NB=10-CJ2F10-15(0_0_0)},{TYPE=10-},{BORE=10},{MOUNT=(F) Rod side flange},{MAGNET=},{AUTOSWITCH=},{LEAD=},{NUMBER=},{CUSHION=},{STROKE=15},{STDSTROKE=15,30,45,60,75,100,125,150},{SMAX=400},{POS=0},{PORT=},{STOP=0},{THREAD2=0},{FT=2.3},{LT=0.0},{NA1X1=20.5},{NA1X2=29.5},{NB1X1=9.5},{NB1X2=20.0},{R=0},{S1X1=54.0},{S1X2=73.5},{T=0},{HS0=16.5},{HS1=17.0},{HS2=19.5},{HS3=20.0},{SWP10A=2.0},{SWP10B=2.0},{SWP11A=6.0},{SWP11B=6.0},{SWP12A=2.5},{SWP12B=2.5},{SWP13A=1.5},{SWP13B=1.5},{PPATH=10_cj2/assembly/10_cj2_asmsbl.prj}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 6
HELP_VARIABLE
Company
SMC
Description
【Discontinued Product】: CJ2 10/11/21/22 - Air Cylinder Clean Series :This product has been discontinued.
Bill of material
10-CJ2F10-15
TYPE
Clean/Copper-fluorine and silicon-free + Low Particle
(10) Clean series (Relief type)
(11) Clean series (Vacuum suction type)
(21) Copper, fluorine and silicon-free + Low particulate generation (Relief type)
(22) Copper, fluorine and silicon-free + Low particle generation (Vacuum suction type)
(10) Clean series (Relief type)
(11) Clean series (Vacuum suction type)
(21) Copper, fluorine and silicon-free + Low particulate generation (Relief type)
(22) Copper, fluorine and silicon-free + Low particle generation (Vacuum suction type)
BORE
Bore size
10
10
mm
MOUNT
Mounting style
(F) Rod side flange
(F) Rod side flange
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
CUSHION
Cushion
(-) Rubber cushion
(A) Air cushion
(-) Rubber cushion
(A) Air cushion
STROKE
Stroke
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
15.000
30.000
45.000
60.000
75.000
100.000
125.000
150.000
mm
POS
Position
mm
Enter value for POS
Position
mm
cm
inch
ft
確定
PORT
Head cover port location
(-) Perpendicular
(R) In-line
(-) Perpendicular
(R) In-line
STOP
Stroke option
Standard stroke
Manufacturable stroke
Standard stroke
Manufacturable stroke
COM
Comment
-
THREAD2
Thread on/off
on
off
on
off
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求