您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
CRA1FSU63-90Z
SMC
bp3_rotary_actuator
CRA1-Z, Rotary Actuator/Rack And Pinion Style
Powered by
CAD模型選擇
{smc/bp3_rotary_actuator/cra1-z/cra1_u_z_asmtab.prj},{NB=CRA1FSU63-90Z(B_0)},{SIZE=63},{A=76.000},{B=60.000},{C=57.000},{D=17.000},{DD=30.000},{F1=2.500},{F2=5.000},{JA=10.000},{JP=1.500},{JD=12.000},{S1=175.000},{S2=213.500},{S3=163.000},{S4=201.500},{SD=21.500},{BA=20.000},{BB=10.000},{BC=7.000},{CA=11.000},{CB=8.000},{BLOT1=10.600},{BLOT2=16.000},{BLOT3=20.000},{PA=9.728},{PD=9.200},{M90=25.000},{M180=44.500},{A90=21.000},{A180=40.500},{FT=15.000},{AU=10.500},{BU=6.000},{CU=22.000},{SU=35.500},{MUA=14.000},{MUP=2.000},{DU=24.700},{EU=24.000},{H1=45.000},{H2=33.000},{H3=41.000},{U1=136.000},{U2=124.000},{W=19.500},{B1=6.000},{L1=30.000},{MAGNET=},{SHAFT=S},{THREAD1=},{ROTATING=90},{POS=B},{AUTOSWITCH=},{LEAD=},{NUMBER=},{THREAD2=0}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 12
HELP_VARIABLE
Company
SMC
Description
CRA1_U/CRA1_U-Z - Rotary Actuator/Angle Adjustable Type
Bill of material
CRA1FSU63-90Z
SIZE
Size
63
63
MOUNT
Mounting style
(F) Flange style
(F) Flange style
MAGNET
Built-in magnet
(-) Without magnet
(D) With magnet
(-) Without magnet
(D) With magnet
SHAFT
Shaft type
(S) Single shaft
(W) Double shaft
(X) Single shaft with four chamfers
(Y) Double shaft key
(Z) Double shaft with four chamfers
(S) Single shaft
(W) Double shaft
(X) Single shaft with four chamfers
(Y) Double shaft key
(Z) Double shaft with four chamfers
THREAD1
Port thread type
(-) Rc 1/8
(TF) G 1/8
(TN) NPT 1/8
(TT) NPTF 1/8
(-) Rc 1/8
(TF) G 1/8
(TN) NPT 1/8
(TT) NPTF 1/8
ROTATING
Rotating angle
(90) 90 deg
(180) 180 deg
(100) 100 deg
(190) 190 deg
(90) 90 deg
(180) 180 deg
(100) 100 deg
(190) 190 deg
POS
Key position
(B) The terminal's position when pressure is on port B
(A) The terminal's position when pressure is on port A
(B) The terminal's position when pressure is on port B
(A) The terminal's position when pressure is on port A
AUTOSWITCH
Auto switch
N/A
N/A
LEAD
Lead wire length
N/A
N/A
NUMBER
Number of auto switches
N/A
N/A
THREAD2
Thread on/off
on
off
on
off
A
76.000
76.000
mm
B
60.000
60.000
mm
C
57.000
57.000
mm
D
17.000
17.000
mm
DD
30.000
30.000
mm
F1
2.500
2.500
mm
F2
5.000
5.000
mm
J
M10x1.5 Depth 12
M10x1.5 Depth 12
mm
JA
10.000
10.000
mm
JP
1.500
1.500
mm
JD
12.000
12.000
mm
S1
175.000
175.000
mm
S2
213.500
213.500
mm
S3
163.000
163.000
mm
S4
201.500
201.500
mm
SD
21.500
21.500
mm
BA
20.000
20.000
mm
BB
10.000
10.000
mm
BC
7.000
7.000
mm
CA
11.000
11.000
mm
CB
8.000
8.000
mm
BLOT1
10.600
10.600
mm
BLOT2
16.000
16.000
mm
BLOT3
20.000
20.000
mm
P
1/8
1/8
mm
PA
9.728
9.728
mm
PD
9.200
9.200
mm
M90
25.000
25.000
mm
M180
44.500
44.500
mm
A90
21.000
21.000
mm
A180
40.500
40.500
mm
FT
15.000
15.000
mm
AU
10.500
10.500
mm
BU
6.000
6.000
mm
CU
22.000
22.000
mm
SU
35.500
35.500
mm
MU
M14x2
M14x2
mm
MUA
14.000
14.000
mm
MUP
2.000
2.000
mm
DU
24.700
24.700
mm
EU
24.000
24.000
mm
H1
45.000
45.000
mm
H2
33.000
33.000
mm
H3
41.000
41.000
mm
U1
136.000
136.000
mm
U2
124.000
124.000
mm
W
19.500
19.500
mm
B1
6.000
6.000
mm
L1
30.000
30.000
mm
G
13.000
13.000
mm
M
22.000
22.000
mm
N
17.000
17.000
mm
UU
139.000
139.000
mm
L
16.000
16.000
mm
MM
M6x1.0 Depth 12
M6x1.0 Depth 12
mm
MMA
6.000
6.000
mm
MMP
1.000
1.000
mm
MMD
12.000
12.000
mm
FX
105.000
105.000
mm
ZX
130.000
130.000
mm
FY
59.000
59.000
mm
ZY
101.000
101.000
mm
FD
11.500
11.500
mm
LA
76.000
76.000
mm
LB
11.000
11.000
mm
LC
55.000
55.000
mm
LF
48.000
48.000
mm
LH
127.000
127.000
mm
LT
5.000
5.000
mm
LF1
15.000
15.000
mm
LE1
50.000
50.000
mm
LD1
36.000
36.000
mm
R
20.000
20.000
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求