您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
註冊
登錄
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
български
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
Türkçe
中文
中文 (繁體)
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
Deutsch
English
español
français
italiano
English
PF2A703H-10-28
SMC
bp4_detection_switch
PFA Digital Flow Switch for Air (Old series)
Powered by
CAD模型選擇
{smc/bp4_detection_switch/pfa/pfa7_h.prj},{NB=PF2A703H-10-28},{IDNR=},{MODEL=PFA7},{FLOW=(03) 150 to 3000 l/min},{PORT=1},{PN=33.25},{PK=30.29},{PORT2=},{OUTPUT=28},{WIRING=},{UNIT=},{A=55},{B=160},{C=40},{D=92},{E=67},{F=55},{H=36},{I=M5},{IN=5},{IK=4.13},{J=8},{L=30},{K=48}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 3
HELP_VARIABLE
Company
SMC
Description
PFA7 - Digital Flow Switch/High Flow Rate Type for Air
Bill of material
PF2A703H-10-28
FLOW
Flow rate range
(03) 150 to 3000 l/min
(03) 150 to 3000 l/min
PORT
Port size
1
1
mm
PORT2
Port specification
() Rc
(N) NPT
(F) G
() Rc
(N) NPT
(F) G
OUTPUT
Output specification
(28) NPN open collector 1 outpur + Analog output (1 to 5V)
(29) NPN open collector 1 outpur + Analog output (4 to 20mA)
(68) PNP open collector 1 outpur + Analog output (1 to 5V)
(69) PNP open collector 1 outpur + Analog output (4 to 20mA)
(28) NPN open collector 1 outpur + Analog output (1 to 5V)
(29) NPN open collector 1 outpur + Analog output (4 to 20mA)
(68) PNP open collector 1 outpur + Analog output (1 to 5V)
(69) PNP open collector 1 outpur + Analog output (4 to 20mA)
mm
WIRING
Wiring specification
() 3m lead wire with connector
(N) Without lead wire
() 3m lead wire with connector
(N) Without lead wire
mm
UNIT
Unit specification
() With unit switching function
(M) Fixed SI unit
() With unit switching function
(M) Fixed SI unit
mm
A
55
55
mm
B
160
160
mm
C
40
40
mm
D
DE
92
92
mm
E
67
67
mm
F
55
55
mm
H
36
36
mm
I
M5
M5
mm
J
8
8
mm
L
30
30
mm
K
48
48
mm
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
ZSE/ISE30A - 2-Color Display High-Precision Digital Pressure Switch
SMC
28.09.2023
Panel ZSE4 ISE4 - Panel mount adapter A + B
SMC
10.11.2021
PFW5 - Digital Flow switch for water.Remote type sensor unit.
SMC
28.09.2023
IISA2NSL - Air Catch Sensor without Control Unit / Centralized Wiring with ...
SMC
28.09.2023
VXD_6 - Pilot 2 Port Solenoid Valve(For High temperature oil)
SMC
26.09.2023
ZSE/ISE40A - 2-Color Display High-Precision Digital Pressure Switch
SMC
28.09.2023
ZSE4B ISE4B - With Backlight Digital Pressure Switch
SMC
28.09.2023
IISA2NPL - Air Catch Sensor without Control Unit / Individual Wiring with S...
SMC
28.09.2023
IISA2VSL - Air Catch Sensor with Control Unit / Centralized Wiring with Sup...
SMC
28.09.2023
IISA2VPL - Air Catch Sensor with Control Unit / Individual Wiring with Supp...
SMC
28.09.2023
VXD_5 - Pilot 2 Port Solenoid Valve(For Heated Water)
SMC
26.09.2023
VCHN - 5.0 MPa Silencer
SMC
14.01.2022
PFMB7-X300 - Low Particle Generation 2-Color Display Digital Flow Switch
SMC Corporation
02.06.2024
LFE_JK - 3-Color Display Digital Flow Switch/Remote type sensor
SMC
28.09.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表
詢價請求