Catalog navigation
Selezione modello CAD
Prodotti disponibili: 24
HELP_VARIABLE
Company
Special Screws
Description
FUN 887 - Special screws, special screw for M5-M10
Bill of material
Special screw FUN 887 M10x80/4, M8x80/4, M6x80/4, M5x80/4
IDNR
Ident number
D1
Nominal thread diameter M10
10.000 mm
D2
Nominal thread diameter M8
8.000 mm
D3
Nominal thread diameter M6
6.000 mm
D4
Nominal thread diameter M5
5.000 mm
D31
Nominal core diameter M10
8.160 mm
D32
Nominal core diameter M8
6.466 mm
D33
Nominal core diameter M6
4.773 mm
D34
Nominal core diameter M5
4.019
P1
Pitch M10
1.500 mm
P2
Pitch M8
1.250 mm
P3
Pitch M6
1.000 mm
P4
Pitch M5
0.800
L
Nominal length
mm
B1
Thread length M10
mm
B2
Thread length M8
mm
B3
Thread length M6
mm
B4
Thread length M5
mm
X1
Length of thread run-out
1.900 mm
X2
Length of thread run-out
1.600 mm
X3
Length of thread run-out
1.250 mm
X4
Length of thread run-out
1.000 mm
S
Width across flat
17.000 mm
R
Transition radius under head
0.800 mm
E
Width across corners min.
18.720 mm
K
Head height
7.000 mm
Informazioni aggiuntive
Raccomandazioni
Parti simili
Accessori consigliati
Additional Data
Catalog Vendor Locations
Anche gli utenti che hanno visto questo sono interessati
Anteprime
3D
Dimensione
2D
Download modelli CAD