Catalog navigation
CAD model selection
Selectable products: 22
HELP_VARIABLE
Company
Special Springs
Description
SCF 250 - ISO 11901 Standard
Bill of material
SCF250-125-E
CODE
-
CU
Stroke
mm
L
Total length
mm
LMIN
Minimum length
mm
RC
Reserves stroke
2 mm
D
Diameter
35.7 mm
RD
Rod Diameter
15 mm
P
Pressure
bar
PMIN
Pressure min.
20 bar
FIS
Fixing
CX
Working stroke
mm
Enter value for CX
Working stroke
mm
cm
inch
ft
F0
Initial force
daN
F1I
Isothermal end force
daN
F1P
Polytrophic end force
daN
V
Volume
cm3
S
Surface
1.77 mm
MAXSPEED
Maximum speed
1.8 m/s
W
Weight
kg
SPM
Cicli/minuto
TMIN
Temperature min
0 °C
TMAX
Temperature max
80 °C
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Users who viewed this, were also interested in
    Special Springs
    SC 750 - ISO 11901 Standard
    Special Springs
    SC 1500 - ISO 11901 Standard
    Special Springs
    SC 500 - ISO 11901 Standard
    Thomson Linear
    2RB SuperSlide Linear Units - Linear Motion Systems with Lead or Ball Screw Drive and Ball Guides
    Special Springs
    KE 1000 - Massima forza, tenuta pistone + SKUDO
    NSK Rolling Bearing
    LH08AN
    Special Springs
    M 300 - Mini cylinders
    Special Springs
    M 200 - Mini cylinders
    Special Springs
    GM - Fixing
    FIBRO
    2480.32.00250. - Gas spring with external thread
    Special Springs
    SC 250 - ISO 11901 Standard
    Special Springs
    MS 90 - Mini cylinders + SKUDO
Previews
3D
Dimension
2D
Download CAD models