Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SRD-FA
Description
GAHS - Small knob - handle for plate
Bill of material
GAHS90
CODE
GAHS
MAT
Material
Polycarbonate (black)
SUR
Surface
-
L
90 mm
L1
110 mm
H
32 mm
HH
h
24 mm
A
13 mm
WEI
weight
17 g
LINK
https://www.srdfaa.com/product/1141603221188.html
Additional Information
Recommendations
Similar parts
Related Equipment
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
Dimension
2D
Download CAD models