Catalog navigation
Výběr CAD modelu
Available products: 3
HELP_VARIABLE
Company
STRACK
Description
Z4290 - Schiebereinheit
Bill of material
Z4290-0
PDF
PDF-INFO
PDF
TYPE
(Type)
D
(D)
mm
B
(B)
mm
S
(S)
mm
H
(H)
mm
H1
(H1)
mm
H2
(H2)
mm
T1
(t1)
mm
T2
(t2)
mm
T3
(t3)
mm
L
(L)
mm
L1
(L1)
mm
T4
(t4)
mm
L3
(L3)
mm
D1
(D1)
mm
M1
(M1)
M
(M)
DD
(DD)
mm
DD1
(DD1)
mm
DD2
(DD2)
mm
T44
(T44)
mm
H1H
(H1H)
mm
B1B
(B1B)
mm
DR1
(DR1)
mm
LR2
(LR2)
1 mm
DR3
(DR3)
mm
DD2K
(DD2K)
mm
TYP
(TYP)
B2
(B2)
mm
T5
(T5)
mm
B3
(B3)
mm
DD12
(DD12)
mm
DR12
(DR12)
mm
DR32
(DR32)
mm
BN3
(BN3)
mm
TN3
(TN3)
mm
BT
(BT)
mm
TT
(TT)
mm
LT
(LT)
mm
L5
(L5)
mm
BF
(BF)
mm
TF
(TF)
mm
PPATH
(PPATH)
sn03002901.prj
SNPR
Preis (Euro/1)
Euro/1
ARTNR
Art.-Nr.
Additional Information
Doporučení
Similar parts
Související vybavení
Additional Data
Catalog Vendor Locations
Uživatelé, kteří si toto prohlížení prohlíželi, se také zajímali
    STRACK
    Z4290L - Slide unit
    STRACK
    Z4292 - Slide unit
    STRACK
    Z4294 - Slide unit
    STRACK
    Z7741 - Deflection element
    STRACK
    SN4168 - Wear plate VDI 3357, self-lubricating, SNS sintered metal
    STRACK
    SN2650 - Guide bolt for elastomer springs (DIN 9835, B)
    STRACK
    Z4295 - Slide unit
    STRACK
    Z4-30 - Latch lock
    STRACK
    SN1855A-HSS - Cutting punch (DIN ISO 8020 A)
    STRACK
    Z3710 - Sprue bushes (~DIN 16752)
    STRACK
    SN1872A-HSS - Cutting bush (ISO 8977 A)
    STRACK
    Z4 - Latch lock with location lugs (Type=0/25/50/75-0)
    STRACK
    SN2500 - Coil spring
    STRACK
    SN2520 - System compression spring (DIN ISO 10243)
Previews
3D
Dimenze
2D
Stáhnout CAD model